??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 08EF-AAPS-C-2-Y8-03
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 08EF-AAPS-C-2-Y8-03
VERF
Availability
Available
BC
Order code
BMF00PA
TC
Product identifier
BMF 08EF-AAPS-C-2-Y8-03
PX
Product view
58242_00
ICON
WEBINC
Product family
W
Weight
0.048 Kg
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 8 x 32 mm, Principle of operation = Magnetic field sensor, Cable = TPE-V, 3 m, Application = Flexible mounting, Switching distances, 20 mm possible, Housing material = 1.4404 stainless steel, Switching output = PNP normally open (NO), Switching frequency = 10000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.